Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.300 |
| A dimension MM | 109.220 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H470 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.925 |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 35.000 |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -16 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.320 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 4.300 |
| Product length mm | 109.220 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | 470 E |
| Thread sealant | No |
| Thread size 1 | 1-11 1/2 NPTF |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |