Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.750 |
| A dimension MM | 196.850 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 47024E-D84 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | H470 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.610 |
| Drop dimension MM | 91.69 |
| End connection torque | 117-134 lb-ft(159-182 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.160 |
| Hose cut off factor MM | 105.664 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.226 |
| Product height in | 3.610 |
| Product height mm | 91.694 |
| Product length in | 7.810 |
| Product length mm | 198.374 |
| Product material | Carbon steel |
| Product width in | 2.580 |
| Product width mm | 65.532 |
| Series | Teflon Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975066768 |
