47032E-132
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral fittings
Recommended replacement: 6SA32MP32
47032E-132
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | 2 in |
| Compatible hoses | H470 |
| Compatible tube OD | 2 in |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | 2 IN |
| End Size 2 | 2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hex Size 1 | 2.75 in |
| Hose cut-off factor | 2.77 in |
| Hose dash size | -32 |
| Inside diameter | 1.56 in |
| Item type | Fitting Assembly |
| Outside diameter | 3.26 in |
| Packaged Height | 7 in |
| Packaged Length | 9 in |
| Packaged Volume | 441 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 7 in |
| Product Height | 3.26 in |
| Product Length/Depth | 6.53 in |
| Product material | Carbon steel |
| Product Volume | 69.398 in³ |
| Product Weight | 5.95 lb |
| Product Width | 3.26 in |
| Thread sealant | No |
| Thread Size 1 | 2-11 1/2 |
| UNSPSC | 40183100 |
| UPC | 725975066782 |
| Working pressure | 2000 Psi |