Spiral fittings-product-category

Spiral fittings

Our non-skive spiral-hose fittings use Dura-Seal™ technology to provide leak-free performance and Dura-Kote™ corrosion-resistant plating to provide up to 1,000 hours of protection. Our internal skive fittings extend assembly life in even the toughest, highest-pressure applications. Design features such as back-up hexes, slip-over nuts, and non-brazed nipples protect against failure and make assembly easy.

4S/6S spiral hose fittings features and benefits

  • Dura-Kote plating provides up to 1,000 hours of corrosion resistance
  • Dura-Seal™ technology eliminates hose assembly cool-down leakage
  • SAE J1176 Class 0 leakage on approved hose styles
  • Higher safety and environmental protection 
  • MatchMate identification system for quick and easy assembly

 

 

1W internal-skive spiral hose fittings features and benefits

  • Designed to withstand high-pressure environments
  • Capacity up to 500 bar [7,250 psi]
  • Tested to two million flex impulse cycles
  • Dura-Seal™ technology
  • SAE J1176 Class 0 cool-down leakage
  • Double O-ring

Dura-Seal technology features and benefits

  • Patent-pending innovation
  • Eliminates hose assembly cool-down leakage
  • Extends hose assembly life
  • Reduces equipment downtime

Applications

  • Construction 
  • Forestry and agricultural machinery
  • Hydrostatic drives
  • Industrial and stationary equipment 
  • Mining 
  • Off-highway machines
  • Oil and gas

 

Use our crimp spec tool to ensure the perfect fit.