Spiral fittings
Our non-skive spiral-hose fittings use Dura-Seal™ technology to provide leak-free performance and Dura-Kote™ corrosion-resistant plating to provide up to 1,000 hours of protection. Our internal skive fittings extend assembly life in even the toughest, highest-pressure applications. Design features such as back-up hexes, slip-over nuts, and non-brazed nipples protect against failure and make assembly easy.
4S/6S spiral hose fittings features and benefits
- Dura-Kote plating provides up to 1,000 hours of corrosion resistance
- Dura-Seal™ technology eliminates hose assembly cool-down leakage
- SAE J1176 Class 0 leakage on approved hose styles
- Higher safety and environmental protection
- MatchMate identification system for quick and easy assembly
Dura-Seal technology features and benefits
- Patent-pending innovation
- Eliminates hose assembly cool-down leakage
- Extends hose assembly life
- Reduces equipment downtime
1W internal-skive spiral hose fittings features and benefits
- Designed to withstand high-pressure environments
- Capacity up to 500 bar [7,250 psi]
- Tested to two million flex impulse cycles
- Dura-Seal™ technology
- SAE J1176 Class 0 cool-down leakage
- Double O-ring
Applications
- Construction
- Forestry and agricultural machinery
- Hydrostatic drives
- Industrial and stationary equipment
- Mining
- Off-highway machines
- Oil and gas
Use our crimp spec tool to ensure the perfect fit.