Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.350 |
| A dimension MM | 59.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S10DSB6 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| Drop dimension IN | 1.650 |
| Drop dimension MM | 42.0 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.500 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 2.230 |
| Product height mm | 56.642 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M22x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029452 |
