Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Danfoss |
| Catalog Item | 4S10FR10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.800 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.500 |
| Product height in | 1.481 |
| Product height mm | 37.617 |
| Product length in | 3.149 |
| Product length mm | 79.985 |
| Product material | Carbon steel |
| Product width in | 1.481 |
| Product width mm | 37.617 |
| Series | 4S/6S |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030482 |
