Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.570 |
| A dimension MM | 65.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | 4S10FR8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.470 |
| Hose cut off factor MM | 37.338 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.335 |
| Product height mm | 33.909 |
| Product length in | 3.106 |
| Product length mm | 78.892 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.909 |
| Series | 4S/6S |
| Thread size 1 | 1-14 UNS |
