Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.840 |
| A dimension MM | 72.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.188 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | 4S10KF10 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -10 |
| End Type 1 | Female JIS Kawasaki, Komatsu |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 46.000 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.400 |
| Product height in | 1.481 |
| Product height mm | 37.617 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Series | 4S/6S |
| Thread size 1 | M24x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030512 |
