Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.940 |
| A dimension MM | 74.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S10KSB10 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| Drop dimension IN | 2.020 |
| Drop dimension MM | 51.3 |
| End size 1 | -10 |
| End type 1 | Split flange Komatsu |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.500 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.500 |
| Product height in | 2.760 |
| Product height mm | 70.104 |
| Product length in | 3.640 |
| Product length mm | 92.456 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030529 |
