Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.640 |
| A dimension MM | 67.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.944 |
| Backup hex size MM | 24.000 |
| Brand | Danfoss |
| Catalog Item | 4S10NR10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End size 1 | -10 |
| End type 1 | Female ORFS non-slideback |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.300 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread size 1 | 1-14 UNS |