Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.170 |
| A dimension MM | 105.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12BFB12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.240 |
| Drop dimension MM | 57.0 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.740 |
| Hose cut off factor MM | 69.600 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 3.520 |
| Product height mm | 89.408 |
| Product length in | 4.880 |
| Product length mm | 123.952 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | G 3/4-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022215 |
