Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.970 |
| A dimension MM | 126.200 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12CTD12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 0.759 |
| Drop dimension MM | 43.90 |
| End size 1 | -12 |
| End type 1 | Flange Caterpillar |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.550 |
| Hose cut off factor MM | 90.200 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022253 |
