Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.150 |
| A dimension MM | 130.700 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12CTE12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.900 |
| Drop dimension MM | 48.3 |
| End size 1 | -12 |
| End Type 1 | Flange Caterpillar |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.720 |
| Hose cut off factor MM | 94.500 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 6.020 |
| Product length mm | 152.908 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022260 |
