Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.130 |
| A dimension MM | 79.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S12FH10 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.110 |
| Hose cut off factor MM | 53.500 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 3.260 |
| Product length mm | 82.804 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030543 |
