Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.570 |
| A dimension MM | 90.678 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 4S12FH12-BG |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.150 |
| Hose cut off factor MM | 54.610 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 1.836 |
| Product height mm | 46.634 |
| Product length in | 1.718 |
| Product length mm | 43.637 |
| Product material | Carbon steel |
| Product width in | 1.836 |
| Product width mm | 46.634 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread sealant | No |
