Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.570 |
| A dimension MM | 90.678 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S12FH12CXP |
| Construction Style | Crimp |
| End Type 1 | Split flange code 62 |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.150 |
| Hose cut off factor MM | 54.610 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product material | 316 Stainless steel |
| Product width in | 1.836 |
| Product width mm | 46.634 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread sealant | No |
