Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.790 |
| A dimension MM | 96.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S12FH16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.700 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.080 |
| Product height mm | 52.832 |
| Product length in | 3.900 |
| Product length mm | 99.060 |
| Product material | Carbon steel |
| Product width in | 2.080 |
| Product width mm | 52.832 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153548 |
