Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.600 |
| A dimension MM | 91.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FHA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.010 |
| Drop dimension MM | 25.70 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.530 |
| Hose cut off factor MM | 64.300 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029933 |
