Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.400 |
| A dimension MM | 111.700 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FHB16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.320 |
| Drop dimension MM | 59.0 |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.830 |
| Hose cut off factor MM | 71.900 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.100 |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 5.300 |
| Product length mm | 134.620 |
| Product material | Carbon steel |
| Product width in | 2.080 |
| Product width mm | 52.832 |
| Series | 4S/6S |
