Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.400 |
| A dimension MM | 111.700 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FHB16.120 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.720 |
| Drop dimension MM | 120.00 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.830 |
| Hose cut off factor MM | 71.900 |
| Hose size | -16 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.100 |
| Product height in | 5.760 |
| Product height mm | 146.304 |
| Product length in | 5.210 |
| Product length mm | 132.334 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Series | 4S/6S |
