Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.060 |
| A dimension MM | 128.600 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FHE12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 43.00 |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.640 |
| Hose cut off factor MM | 92.400 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.620 |
| Product height mm | 66.548 |
| Product length in | 5.875 |
| Product length mm | 149.225 |
| Product material | Carbon steel |
| Product width in | 1.836 |
| Product width mm | 46.634 |
| Series | 4S/6S |
![Hose Fittings 4S32FHE32 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213649%2FID432875014795-0101_preview.jpg&w=1920&q=75)