Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.890 |
| A dimension MM | 124.206 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FHF12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.5 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.320 |
| Hose cut off factor MM | 84.328 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 4.890 |
| Product length mm | 124.206 |
| Product material | Carbon steel |
| Product width in | 1.836 |
| Product width mm | 46.634 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread sealant | No |
