Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.270 |
| A dimension MM | 133.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FHG12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.480 |
| Drop dimension MM | 37.6 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.850 |
| Hose cut off factor MM | 97.700 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.480 |
| Product height mm | 37.592 |
| Product length in | 5.460 |
| Product length mm | 138.684 |
| Product material | Carbon steel |
| Product width in | 1.836 |
| Product width mm | 46.634 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028118 |
