Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.110 |
| A dimension MM | 79.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.000 |
| Brand | Danfoss |
| Catalog Item | 4S12FJ16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.300 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.116 |
| Hose size | -16 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 2.084 |
| Product height mm | 52.934 |
| Product length in | 3.110 |
| Product length mm | 78.994 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Series | 4S/6S |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 4S20FJ20 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213633%2FID432874967779-0101_preview.jpg&w=1920&q=75)