Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.420 |
| A dimension MM | 112.300 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FJA12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.140 |
| Drop dimension MM | 29.00 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.260 |
| Hex size 2 MM | 32.004 |
| Hose cut off factor IN | 3.000 |
| Hose cut off factor MM | 76.100 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 3.350 |
| Product height mm | 85.090 |
| Product length in | 5.720 |
| Product length mm | 145.288 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Series | 4S/6S |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
