Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.990 |
| A dimension MM | 101.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FJB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2661 (Size dependent)FC310 FC510 FC579 FC611FC619 (Size dependent) FC639 FC693 FC735 FC849FC849B GH120GH194 GH195GH663 GH681 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 58.00 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.570 |
| Hose cut off factor MM | 65.300 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 4.119 |
| Product height mm | 104.640 |
| Product length in | 4.618 |
| Product length mm | 117.300 |
| Product material | Carbon steel |
| Product width in | 1.836 |
| Product width mm | 46.640 |
| Series | 4S/6S |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
