Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.600 |
| A dimension MM | 116.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FLA16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 27.0 |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.040 |
| Hose cut off factor MM | 77.200 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.850 |
| Product height mm | 72.390 |
| Product length in | 5.370 |
| Product length mm | 136.398 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153562 |
