Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.700 |
| A dimension MM | 119.400 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FLF12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.4 |
| End size 1 | -12 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.280 |
| Hose cut off factor MM | 83.300 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.320 |
| Product height mm | 58.928 |
| Product length in | 4.950 |
| Product length mm | 125.730 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028149 |
