Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.170 |
| A dimension MM | 80.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.438 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.625 |
| Hex size 2 MM | 41.000 |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.800 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.084 |
| Product height mm | 52.933 |
| Product length in | 3.740 |
| Product length mm | 94.996 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
