Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.400 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.410 |
| Backup hex size MM | 35.800 |
| Brand | Danfoss |
| Catalog Item | 4S12FRA12.021 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.1 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.072 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 4.340 |
| Product length mm | 110.236 |
| Product material | Carbon steel |
| Product width in | 1.836 |
| Product width mm | 46.634 |
| Series | 4S/6S |
| Thread size 1 | 1 3/16-12 UN |
