Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.710 |
| A dimension MM | 119.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FRA16.021 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.10 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.170 |
| Hose cut off factor MM | 80.518 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 5.040 |
| Product length mm | 128.016 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Series | 4S/6S |
| Thread size 1 | 1 3/16-12 UN |
