Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Backup hex size IN | 1.410 |
| Backup hex size MM | 35.814 |
| Brand | Danfoss |
| Catalog Item | 4S12FRB12.048 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 48 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End size 1 | -14 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.300 |
| Hose cut off factor MM | 58.420 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product material | Carbon steel |
| Series | 4S/6S |
