Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FRB16.048 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 49 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 35.992 |
| End size 1 | -14 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.690 |
| Hose cut off factor MM | 68.326 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product material | Carbon steel |
| Series | 4S/6S |
