Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12MCB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.740 |
| Drop dimension MM | 44.1 |
| End size 1 | -12 |
| End Type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.570 |
| Hose cut off factor MM | 65.300 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.900 |
| Product height in | 2.980 |
| Product height mm | 75.692 |
| Product length in | 4.140 |
| Product length mm | 105.156 |
| Product material | Carbon steel |
| Product width in | 1.836 |
| Product width mm | 46.634 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 4S/6S |
