Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.960 |
| A dimension MM | 126.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16CTB16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.980 |
| Drop dimension MM | 75.70 |
| End size 1 | -16 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.390 |
| Hose cut off factor MM | 86.200 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 4.020 |
| Product height mm | 102.108 |
| Product length in | 5.930 |
| Product length mm | 150.622 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022468 |
