Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.330 |
| A dimension MM | 59.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S16DL10 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 32.000 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.800 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.480 |
| Product height mm | 37.592 |
| Product length in | 2.331 |
| Product length mm | 59.207 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M26x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030598 |
