Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S16DS10 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.500 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M30x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030604 |
![Hose Fittings 1BXXDSXX [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213291%2FID432872152451-0101_preview.jpg&w=1920&q=75)