Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S16DS12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.438 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 1.470 |
| Hose cut off factor MM | 37.400 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M30x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153593 |
