Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.250 |
| A dimension MM | 107.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16DSA12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.050 |
| Drop dimension MM | 26.7 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.820 |
| Hose cut off factor MM | 71.700 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.801 |
| Product height mm | 71.150 |
| Product length in | 5.035 |
| Product length mm | 127.900 |
| Product material | Carbon steel |
| Product width in | 1.834 |
| Product width mm | 46.600 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M30x2 |
