Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.230 |
| A dimension MM | 82.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S16DSB10 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| Drop dimension IN | 2.050 |
| Drop dimension MM | 52.0 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.600 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 2.790 |
| Product height mm | 70.866 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M30x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030628 |
