Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.950 |
A dimension MM | 74.900 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Construction Style | Crimp |
End size 1 | -16 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.250 |
Hex size 1 MM | 31.750 |
Hex size 2 IN | 1.875 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 1.520 |
Hose cut off factor MM | 38.600 |
Hose size | -12 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 1.830 |
Product height mm | 46.482 |
Product length in | 3.180 |
Product length mm | 80.772 |
Product material | Carbon steel |
Product width in | 1.830 |
Product width mm | 46.482 mm |
Thread sealant | No |
Thread size 1 | M30x2 |
Working pressure max bar | 250 |
Working pressure max psi | 3650 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |