Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.310 |
| A dimension MM | 160.300 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16FHD20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 0.530 |
| Drop dimension MM | 13.50 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.160 |
| Hose cut off factor MM | 105.664 |
| Hose size | -20 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 0.530 |
| Product height mm | 13.462 |
| Product length in | 6.450 |
| Product length mm | 163.830 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Series | 4S/6S |
