Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.400 |
| A dimension MM | 137.200 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16FHF16.019 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.10 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.860 |
| Hose cut off factor MM | 98.044 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 5.620 |
| Product length mm | 142.748 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Series | 4S/6S |
