Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.450 |
| A dimension MM | 113.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16FJB16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.800 |
| Drop dimension MM | 71.0 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.890 |
| Hose cut off factor MM | 73.500 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 3.837 |
| Product height mm | 97.460 |
| Product length in | 5.259 |
| Product length mm | 133.600 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.930 |
| Series | 4S/6S |
| Thread size 1 | 1 5/16-12 UN |
