Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.990 |
A dimension MM | 152.100 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 1.260 |
Drop dimension MM | 32.0 |
End size 1 | -16 |
End type 1 | Split flange code 61 |
Finish plating | Zinc plating |
Hose cut off factor IN | 3.820 |
Hose cut off factor MM | 97.000 |
Inside diameter IN | 0.770 |
Inside diameter MM | 19.600 |
Product height in | 3.360 |
Product height mm | 85.344 |
Product length in | 6.880 |
Product length mm | 174.752 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Thread sealant | No |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688028972 |