Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.790 |
| A dimension MM | 147.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16FLB20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 2.800 |
| Drop dimension MM | 71.00 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.620 |
| Hose cut off factor MM | 91.900 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 4.030 |
| Product height mm | 102.362 |
| Product length in | 6.670 |
| Product length mm | 169.418 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028989 |
