Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.620 |
| A dimension MM | 66.548 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.275 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 4S16KF16-BG |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End size 1 | -16 |
| End Type 1 | Female JIS Kawasaki, Komatsu |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 2.084 |
| Product height mm | 52.934 |
| Product length in | 3.689 |
| Product length mm | 93.700 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread sealant | No |
| Thread size 1 | M33x1.5 |
