Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.010 |
| A dimension MM | 178.100 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20CTF20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.4 |
| End size 1 | -20 |
| End Type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.850 |
| Hose cut off factor MM | 123.190 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 7.230 |
| Product length mm | 183.642 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Series | 4S/6S |
