Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.870 |
| A dimension MM | 72.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S20DK12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -20 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.600 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.836 |
| Product height mm | 46.640 |
| Product length in | 2.870 |
| Product length mm | 72.900 |
| Product material | Carbon steel |
| Product width in | 1.836 |
| Product width mm | 46.640 |
| Series | 4S/6S |
| Thread size 1 | M30x2 |
